HELUTHERM® 145 MULTI-C black 10 x 0.75 mm² Part no. 52220
  • HAR certification
  • VDE certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • product.icon.logo_dnv
  • temperature-resistant
  • crosslinked
  • enhanced characteristics during fire conditions
  • EMC-preferred type
€ 1.654,80 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
52220
Item description
HELUTHERM® 145 MULTI-C black 10 x 0.75 mm²
AWG (approx.)
19
Outer Ø mm (approx.)
11.5
Cu factor per km
140.0
Weight kg/km (approx.)
207.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892154409
Customs tariff number
85444995

Technical Data

Control and connection cable
Temperature range flexible -35°C to +120°C
fixed -55°C to +145°C
Short circuit temperature at the conductor +200°C
Nominal voltage 0.25 - 1 mm²: AC U0/U 300/500 V
1.5 - 10 mm²: AC U0/U 450/750 V
1.5 - 10 mm²: fixed and protected installation AC U0/U 600/1000 V
Test voltage core/core 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 8x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: cross-linked polyolefin
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • Foil wrapping
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: cross-linked polyolefin
      • Sheath colour: black
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, ozone, weathering effects
      • abrasion-resistant, notch-resistant
      • for outdoor use
      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
      • no fire propagation, no release of corrosive and toxic gases

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • protection against fire acc. to DIN EN 45545-2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C
      • UV-resistant acc. to DIN EN ISO 4892-2
      • weather-resistant acc. to DIN EN ISO 4892-2
      • certifications and approvals:
      • EAC
      • 0.5 - 10 mm²: DNV

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Cross-linked, temperature-resistant control and connection cable with enhanced behavior in the event of fire; for connecting lights, heating devices, electrical machines, switchgear and distributors. The cable is weather, moisture, ozone and UV-resistant and is therefore suitable for outdoor use, e.g. in traffic control systems. In the event of fire, this halogen-free cable emits only a small amount of smoke and no corrosive gases. The low fire load significantly reduces the risk of toxic fire gases; consequential fire damage to control and monitoring systems and the concrete and steel structure of buildings and systems can be minimised. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible