HELUTHERM® 145 MULTI-C black 2 x 0,25 mm²
Part no. 52194
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTHERM® 145 MULTI-C black 2 x 0,25 mm²
- Part no.
- 52194
- Item description
- HELUTHERM® 145 MULTI-C black 2 x 0,25 mm²
- Outer Ø mm (approx.)
- 5
- Cu-weight kg/km
- 16.0
- Weight kg/km (approx.)
- 36.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892154140
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 145 MULTI-C black 2 x 0,25 mm²
All technical data can be found in the data sheet in the Downloads section |