HELUPOWER® THERMFLEX® 145 black 1 x 70 mm²
Part no. 17001668
- conductor stranded with optimal lay lengths
- temperature-resistant
- enhanced characteristics during fire conditions
- cross-linked insulation and sheathing material
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUPOWER® THERMFLEX® 145 black 1 x 70 mm²
- Part no.
- 17001668
- Item description
- HELUPOWER® THERMFLEX® 145 black 1 x 70 mm²
- AWG (approx.)
- 2/0
- Outer Ø mm (approx.)
- 18.5
- Cu-weight kg/km
- 672.0
- Weight kg/km (approx.)
- 902.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892525841
- Customs tariff number
- 85444995
Technical Data HELUPOWER® THERMFLEX® 145 black 1 x 70 mm²
Sheathed single core cable | |
Temperature range | flexible -40°C to +120°C fixed -55°C to +145°C |
Short circuit temperature at the conductor | +250°C |
Nominal voltage | AC U0/U 600/1000 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 700 V three-phase alternating current (AC) conductor/conductor 1200 V direct current (DC) conductor/earth 900 V direct current (DC) conductor/conductor 1800 V |
Test voltage | 4000 V |
Minimum bending radius | flexible 12.5x Outer-Ø fixed 4x Outer-Ø |
Details HELUPOWER® THERMFLEX® 145 black 1 x 70 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: cross-linked polyolefin
-
- Core identification: black
-
- x = without protective conductor
-
- Outer sheath: cross-linked polyolefin
-
- Sheath colour: black
Properties
-
- resistant to: oil, UV radiation, ozone, weathering effects
-
- abrasion-resistant, notch-resistant
-
- for outdoor use
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- reduced fire propagation, no release of corrosive and toxic gases, low smoke development
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
This cable is used as a generator connection cable in wind power plants and wherever a high current carrying capacity is required and a reduced outer diameter is beneficial due to limited installation space. Other areas of application: connection cable of thermal class B (130°C) for motors, transformers, relays, coils, magnets; power unit connections in the automotive industry; halogen-free wiring of switch and control cabinets; connecting cable for heating devices; supply cable for high-performance luminaires in industrial areas, sports facilities and traffic infrastructure; wiring of charging stations and pantographs within e-Mobility applications.