HELUPOWER® H07RN-F LS0H black 3 G 4 mm²
Part no. 30767
- halogen-free
- oil resistant
- for use in stagnant waters up to a water depth of 100 m
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUPOWER® H07RN-F LS0H black 3 G 4 mm²
- Part no.
- 30767
- Item description
- HELUPOWER® H07RN-F LS0H black 3 G 4 mm²
- AWG (approx.)
- 12
- Outer Ø mm (approx.)
- 12.7 - 14.4
- Cu-weight kg/km
- 115.0
- Weight kg/km (approx.)
- 295.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892165702
- Customs tariff number
- 85444995
Technical Data HELUPOWER® H07RN-F LS0H black 3 G 4 mm²
Rubber connection cable acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 | |
Temperature range | flexible -40°C to +90°C fixed -50°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Short circuit temperature at the conductor | +250°C |
Nominal voltage | AC U0/U 450/750 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 476 V three-phase alternating current (AC) conductor/conductor 825 V direct current (DC) conductor/earth 619 V direct current (DC) conductor/conductor 1238 V |
Test voltage core/core | 2500 V |
Minimum bending radius | flexible 6x Outer-Ø fixed 4x Outer-Ø |
Details HELUPOWER® H07RN-F LS0H black 3 G 4 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: Special rubber
- Core identification acc. to DIN VDE 0293-308,
- 1 core(s): black
- 2 - 5 core(s): colour coded
- 7 - 12 core(s): black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
- Cores stranded in layers with optimal lay lengths
- Outer sheath: Special rubber
- Sheath colour: black
Properties
- resistant to: oil, UV radiation, ozone, weathering effects, lubricating oils, greases
- for outdoor use
- halogen-free
Tests
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
- certifications and approvals:
- HAR
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Halogen-free rubber sheathed cables for use with medium mechanical stress in dry, damp, wet rooms and outdoors. Can only be used in stagnant waters (also in salt water) up to a water depth of 100 m (AD8) and a water temperature of min. +5°C. When installed in pipes or similar closed systems, the use of the cable is permitted up to and including 1000 V AC voltage or up to 750 V DC voltage against earth.