HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 1 x 0,5 mm²
Part no. 17001083
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 1 x 0,5 mm²
- Part no.
- 17001083
- Item description
- HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 1 x 0,5 mm²
- Outer Ø mm (approx.)
- 16
- Cu-weight kg/km
- 293.0
- Weight kg/km (approx.)
- 455.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892522475
- Customs tariff number
- 85444995
Technical Data HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 1 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 1 x 0,5 mm²
Cable Structure
- Sheath colour: red