HELUKABEL® SINGLE CORE UL Style 3135 brown 1 x 14 AWG
Part no. 47058
- Silicone single core
- tinned wire
- 600 V
- 200°C
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKABEL® SINGLE CORE UL Style 3135 brown 1 x 14 AWG
- Part no.
- 47058
- Item description
- HELUKABEL® SINGLE CORE UL Style 3135 brown 1 x 14 AWG
- Core Colour
- brown
- Outer Ø mm (approx.)
- 3.6
- Cu-weight kg/km
- 20.5
- Weight kg/km (approx.)
- 29.7
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892248221
- Customs tariff number
- 85444995
Technical Data HELUKABEL® SINGLE CORE UL Style 3135 brown 1 x 14 AWG
Silicone single core acc. to UL-Std. 758 (AWM) Style 3135 | |
Temperature range | fixed -60°C to +200°C |
Nominal voltage | UL (AWM) AC 600 V |
Test voltage | 2000 V |
Breakdown voltage | 5000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 7.5x Outer-Ø |
Details HELUKABEL® SINGLE CORE UL Style 3135 brown 1 x 14 AWG
Cable Structure
-
- Copper wire tinned, AWG sizes
-
- Core insulation: silicone
-
- Core identification: see datasheet
Properties
-
- resistant to: ozone, oxygen, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, high molecular weight oils, vegetable and animal fats, plasticisers and clophen, seawater
-
- halogen-free
-
- high flash point
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to CSA FT2
Notes
-
- for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone
Application
-
UL/CSA approved, temperature resistant silicone single core for the internal wiring of switch cabinets, electrical and electronic devices; for use in iron, steel and rolling mills, foundries, and cement, glass and ceramic factories.