HELUKABEL® SINGLE CORE UL Style 1015 brown 1 x 12 AWG Part no. 60703
  • UL certification
  • CSA certification
  • PVC single core
  • finely stranded
  • tinned wire
  • 600 V
  • 105°C
€ 94,50 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
60703
Item description
HELUKABEL® SINGLE CORE UL Style 1015 brown 1 x 12 AWG
Core Colour
brown
$ca_Nennquerschnitt_mm_
3.30
Outer Ø mm (approx.)
4.2
Cu-weight kg/km
31.7
Weight kg/km (approx.)
45.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
152, 500
Cut-to-length service available
no
EAN / GTIN
4060892207853
Customs tariff number
85444995

Technical Data

PVC single core acc. to UL-Std. 1063 (MTW), CSA-Std. C22.2 No. 127 – TEW, 24 AWG - 4/0 AWG: CSA-Std. C22.2 No. 127 - TEW, 22 AWG - 500 kcmil: UL-Std. 1063 (MTW)
Temperature range flexible -5°C to +105°C
fixed -40°C to +105°C
Nominal voltage UL (AWM) AC 600 V
UL (MTW) AC 600 V
CSA (TEW) AC 600 V
Test voltage (spark test) 7500 V
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, AWG sizes
  • Core insulation: PVC
  • Core identification: see datasheet

Properties

  • largely resistant to: oil, solvents, acids, alkalis
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to UL-VW-1, CSA FT1

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

  • For internal wiring of switch cabinets, electrical and electronic devices.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible