HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 14/19 Part no. 25455
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification
€ 313,95 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25455
Item description
HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 14/19
Outer Ø mm (approx.)
2.67
Cu factor per km
18.0
Ag factor per km
0.38
Weight kg/km (approx.)
34.0
Copper base in EUR / 100 kg
150
Silver base in EUR / 1
3
000g
500
Metres per Packaging Unit
yes
Cut-to-length service available
4060892234729
EAN / GTIN
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible