HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 22/19 Part no. 25395
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification
€ 145,95 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25395
Item description
HELUFLON®-PTFE-5Y Typ EE white 1 x AWG 22/19
Outer Ø mm (approx.)
1.5
Cu factor per km
3.5
Ag factor per km
0.17
Weight kg/km (approx.)
4.2
Copper base in EUR / 100 kg
150
Silver base in EUR / 1
3
000g
100
Metres per Packaging Unit
no
Cut-to-length service available
4060892234248
EAN / GTIN
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible