HELUFLON®-PTFE-5Y TYP E red 1 x AWG 20/19 Part no. 25212
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification
€ 178,50 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25212
Item description
HELUFLON®-PTFE-5Y TYP E red 1 x AWG 20/19
Outer Ø mm (approx.)
1.47
Cu-weight kg/km
6.1
Weight kg/km (approx.)
6.4
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
250, 500
Cut-to-length service available
no
EAN / GTIN
4060892235573
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible