HELUFLON®-PTFE-5Y TYP E black 1 x AWG 24/19
Part no. 25171
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUFLON®-PTFE-5Y TYP E black 1 x AWG 24/19
- Part no.
- 25171
- Item description
- HELUFLON®-PTFE-5Y TYP E black 1 x AWG 24/19
- Outer Ø mm (approx.)
- 1.12
- Cu factor per km
- 2.3
- Ag factor per km
- 0.13
- Weight kg/km (approx.)
- 2.5
- Copper base in EUR / 100 kg
- 150
- Silver base in EUR / 1
- 3
- 000g
- 100, 250
- Metres per Packaging Unit
- no
- Cut-to-length service available
- 4060892235245
- EAN / GTIN
- 85444995
Technical Data HELUFLON®-PTFE-5Y TYP E black 1 x AWG 24/19
All technical data can be found in the data sheet in the Downloads section |