HELUFLON®-PTFE-5Y TYP E transparent 1 x AWG 28/7
Part no. 25136
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUFLON®-PTFE-5Y TYP E transparent 1 x AWG 28/7
- Part no.
- 25136
- Item description
- HELUFLON®-PTFE-5Y TYP E transparent 1 x AWG 28/7
- Outer Ø mm (approx.)
- 0.89
- Cu-weight kg/km
- 0.9
- Weight kg/km (approx.)
- 0.9
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892234972
- Customs tariff number
- 85444995
Technical Data HELUFLON®-PTFE-5Y TYP E transparent 1 x AWG 28/7
All technical data can be found in the data sheet in the Downloads section |