HELUFLON®-FEP-6Y tinned black 1 x 0,25 mm² Part no. 25521
€ 73,50 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25521
Item description
HELUFLON®-FEP-6Y tinned black 1 x 0,25 mm²
Outer Ø mm (approx.)
1.1
Cu factor per km
2.4
Weight kg/km (approx.)
4.1
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 1000
Individual quantities available
no
EAN / GTIN
4060892237805
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible