HELUFLON®-FEP-6Y silver-plated red 1 x 4 mm² Part no. 20332
€ 243,60 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
20332
Item description
HELUFLON®-FEP-6Y silver-plated red 1 x 4 mm²
Outer Ø mm (approx.)
3.2
Cu factor per km
38.0
Weight kg/km (approx.)
43.1
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Individual quantities available
yes
EAN / GTIN
4060892236532
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible