HELUFLON®-FEP-6Y silver-plated blue 1 x 1,5 mm²
Part no. 20313
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUFLON®-FEP-6Y silver-plated blue 1 x 1,5 mm²
- Part no.
- 20313
- Item description
- HELUFLON®-FEP-6Y silver-plated blue 1 x 1,5 mm²
- Outer Ø mm (approx.)
- 2.2
- Cu factor per km
- 14.4
- Weight kg/km (approx.)
- 17.9
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892236389
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y silver-plated blue 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |