HELUFLON®-FEP-6Y silver-plated brown 1 x 1 mm² Part no. 20304
€ 134,40 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
20304
Item description
HELUFLON®-FEP-6Y silver-plated brown 1 x 1 mm²
Outer Ø mm (approx.)
1.8
Cu factor per km
9.6
Weight kg/km (approx.)
12.7
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892236310
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible