![HELUDATA® TRONIC-CY 2464 / 300 GREY / HELUDATA® TRONIC-CY 2464 / 300 BLACK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M83254_PF_1520x1160.jpg)
![HELUDATA® TRONIC-CY 2464 / 300 GREY / HELUDATA® TRONIC-CY 2464 / 300 BLACK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M83254_PF_1520x1160.jpg)
HELUDATA® TRONIC-CY 2464 / 300 GREY 30 x 24 AWG
Part no. 83280
- UL Style 2464
- 300 V
- 80°C
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUDATA® TRONIC-CY 2464 / 300 GREY 30 x 24 AWG
- Part no.
- 83280
- Item description
- HELUDATA® TRONIC-CY 2464 / 300 GREY 30 x 24 AWG
- Sheath colour
- grey (RAL 7001)
- $ca_Nennquerschnitt_mm_
- 0.23
- Outer Ø mm (approx.)
- 9.8
- Cu-weight kg/km
- 132.0
- Weight kg/km (approx.)
- 170.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892092527
- Customs tariff number
- 85444995
Technical Data HELUDATA® TRONIC-CY 2464 / 300 GREY 30 x 24 AWG
PVC data cable acc. to UL-Std. 758 (AWM) Style 2464, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -10°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 300 V |
Test voltage core/core | 1500 V |
Breakdown voltage | 3000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 15x Outer-Ø fixed 7.5x Outer-Ø |
Details HELUDATA® TRONIC-CY 2464 / 300 GREY 30 x 24 AWG
Cable Structure
-
- Copper wire tinned, finely stranded acc. to ASTM-B 174, cl. J-M, AWG sizes
-
- Wire structure:
- 26 AWG: 7 x 0.162 mm
- 24 AWG: 7 x 0.202 mm
- 22 AWG: 7 x 0.254 mm
- 20 AWG: 7 x 0.320 mm
- 18 AWG: 19 x 0.235 mm
- 16 AWG: 19 x 0.310 mm
-
- Core insulation:
- 26 - 20 AWG: semirigid PVC acc. to UL-Std. 1581 Tab. 50.183
- 18 - 16 AWG: PVC acc. to UL-Std. 1581 Tab. 50.182
-
- Core identification: see datasheet
-
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Drain wire, tinned copper
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182, CSA-Std. C22.2 No. 210
-
- Sheath colour: see datasheet
Properties
-
- resistant to: oil, solvents, acids, alkalis
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
UL/CSA approved, flexible data cable for applications within control and regulation engineering as well as measurement, signal and impulse technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.