![HELUCOM® I-VH, I-V11Y, I-VHH, I-V11Y11Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80783_PF_1520x1160.jpg)
![HELUCOM® I-VH, I-V11Y, I-VHH, I-V11Y11Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80783_PF_1520x1160.jpg)
HELUCOM® I-VHH yellow 2X1 E9/125
Part no. 80791
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® I-VHH yellow 2X1 E9/125
- Part no.
- 80791
- Item description
- HELUCOM® I-VHH yellow 2X1 E9/125
- No. of fibres
- 2
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.657
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 1
- Weight kg/km (approx.)
- 18.0
- Metres per Packaging Unit
- 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892308277
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-VHH yellow 2X1 E9/125
Temperature range | Laying, min.: 0°C Laying, max.: +50°C Operating, min.: 0°C Operating, max.: +60°C |
Details HELUCOM® I-VHH yellow 2X1 E9/125
Cable Structure
-
- Core type: Composite buffered
-
- Strain relief elements: Aramide
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Yellow
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2
-
- Smoke density acc. to IEC 61034
Application
-
These HELUCOM® one-fibre and two-fibre (duplex) cables are used for fixed indoor installation, such as in cable ducts. These cables are also used as ready-made cables (pigtails) that are spliced to fixed cables or as connection cables (jumper cable) as well as for switch frames. The small diameter and the high flexibility make these cables ideal for the application in switch frames as well as for the connection of terminals.