HELUCOM® AT-VYY black 2 G62,5/125 Part no. 800126
€ 503,79 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
800126
Item description
HELUCOM® AT-VYY black 2 G62,5/125
No. of fibres
2
Fibre Type
Multimode G62,5/125
Fibre Category
OM1
No. of fibres per core
1
Outer Ø mm (approx.)
1
Weight kg/km (approx.)
76.0
Metres per Packaging Unit
1000
Individual quantities available
yes
EAN / GTIN
4060892313424
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

  • Core type: Tight buffer
  • Strain relief elements: Aramide
  • Outer sheath material: PVC
  • Outer sheath colour: Black

Properties

  • UV-resistant
  • Oil-resistant

Tests

  • Flame-resistance acc. to IEC 60332-1-2
  • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

  • This HELUCOM® fibre-optic cable is suited for fixed installations in pits and channels, but also for flexible applications as jumper cable. Because of the robust construction with Single- and Overall-jacket you also can use it in industrial areas. With the core-construction, direct plug manufacturing, even on site, poses no problems.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible