HELUCOM® ADSS black 16 144 E9/125
Part no. 82401
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® ADSS black 16 144 E9/125
- Part no.
- 82401
- Item description
- HELUCOM® ADSS black 16 144 E9/125
- No. of fibres
- 144
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.652d
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 21.6
- Weight kg/km (approx.)
- 333.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892312984
- Customs tariff number
- 85447000
Technical Data HELUCOM® ADSS black 16 144 E9/125
Temperature range | Laying, min.: -10°C Laying, max.: +60°C Operating, min.: -25°C Operating, max.: +70°C |
Details HELUCOM® ADSS black 16 144 E9/125
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Inner sheath material: PE
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- Sag at 25°C ADSS 9L: 2.0 m
-
- Sag at 25°C ADSS 16L: 4.5 m
-
- Cable, laterally water-tight
-
- UV-resistant
Tests
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® outdoor cables designed as aerial cables for freely suspended installations on posts and masts. The construction is waterproof in longitudinal direction thanks to the use of jelly-filled bundle cores and swelling tape. The outer jacket is UV-resistant and at the same time provides protection against environmental influences, such as snow, ice, sun insolation and wind. Corresponding accessories like suspension and tension fittings are in chapter 5.