HELUCOM® ADSS black 9 48 E9/125 Part no. 82393
€ 567,00 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
82393
Item description
HELUCOM® ADSS black 9 48 E9/125
No. of fibres
48
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.652d
No. of fibres per core
12
Outer Ø mm (approx.)
15.6
Weight kg/km (approx.)
178.0
Metres per Packaging Unit
4000
Individual quantities available
yes
EAN / GTIN
4060892312816
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -10°C
Laying, max.: +60°C
Operating, min.: -25°C
Operating, max.: +70°C

Details

Cable Structure

  • Core type: Loose tube
  • GRP support element
  • Strain relief elements: Aramide
  • Inner sheath material: PE
  • Outer sheath material: PE
  • Outer sheath colour: Black

Properties

  • Sag at 25°C ADSS 9L: 2.0 m
  • Sag at 25°C ADSS 16L: 4.5 m
  • Cable, laterally water-tight
  • UV-resistant

Tests

  • Halogen-free acc. to IEC 60754-2
  • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

  • These HELUCOM® outdoor cables designed as aerial cables for freely suspended installations on posts and masts. The construction is waterproof in longitudinal direction thanks to the use of jelly-filled bundle cores and swelling tape. The outer jacket is UV-resistant and at the same time provides protection against environmental influences, such as snow, ice, sun insolation and wind. Corresponding accessories like suspension and tension fittings are in chapter 5.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible