![H07ZZ-F Control and connection cable, 450/750 V, colour coded | number coded, unscreened](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M37176_PF_1520x1160.jpg)
![H07ZZ-F Control and connection cable, 450/750 V, colour coded | number coded, unscreened](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M37176_PF_1520x1160.jpg)
H07ZZ-F black 2 x 10 mm²
Part no. 37199
- halogen-free
- +90°C Conductor Temp. Rating / Enhanced Current Carrying Capacity
- Suitable for outdoor use (for fixed installations)
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H07ZZ-F black 2 x 10 mm²
- Part no.
- 37199
- Item description
- H07ZZ-F black 2 x 10 mm²
- AWG (approx.)
- 8
- Outer Ø mm (approx.)
- 17.7 - 22.6
- Cu-weight kg/km
- 192.0
- Weight kg/km (approx.)
- 572.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892162053
- Customs tariff number
- 85444995
Technical Data H07ZZ-F black 2 x 10 mm²
Control and connection cable acc. to DIN VDE 0285-525-3-21 / DIN EN 50525-3-21 | |
Temperature range | flexible -5°C to +80°C fixed -20°C to +80°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | flexible AC U0/U 450/750 V |
Test voltage core/core | 2500 V |
Minimum bending radius | flexible 8x Outer-Ø fixed installation 4x Outer-Ø |
Details H07ZZ-F black 2 x 10 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: rubber acc. to DIN VDE 0207-363-5 / DIN EN 50363-5 (compound type EI8)
-
- Core identification acc. to DIN VDE 0293-308,
- 1 core(s): black
- 2 - 5 core(s): colour coded
- 6 - 36 core(s): black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: rubber acc. to DIN VDE 0207-363-6 / DIN EN 50363-6 (compound type EM8)
-
- Sheath colour: black
Properties
-
- resistant to: ozone
-
- halogen-free
Tests
-
- halogen-free acc. to DIN VDE 0285-525-1 / DIN EN 50525-1 Appendix B
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
-
- certifications and approvals:
- HAR
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
For use in dry, damp and wet rooms in commercial and agricultural workshops for connecting equipment where cables are subject to heavy mechanical loads. When laid in pipes or similar closed systems, the use of the cable is permitted up to and including 1000 V AC or 750 V DC against earth.