07V-K green 1 x 1.5 mm² Coil (100m) Part no. 26092
  • UKCA certification
  • PVC single core
  • finely stranded
€ 183,80 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
26092
Item description
07V-K green 1 x 1.5 mm² Coil (100m)
Core Colour
green (RAL 6018)
AWG (approx.)
16
Outer Ø mm (approx.)
2.8 - 3.4
Cu-weight kg/km
14.4
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892177606
Customs tariff number
85444995

Technical Data

PVC single core, H07V-K acc. to DIN VDE 0285-525-2-31 / DIN EN 50525-2-31, IEC 60227-3; 07V-K in alignment with DIN VDE 0285-525-2-31 / DIN EN 50525-2-31, IEC 60227-3
Temperature range flexible +5°C to +70°C
fixed -30°C to +80°C
Nominal voltage AC U0/U 450/750 V
Test voltage 2500 V
Minimum bending radius fixed
<8 mm: 4x Outer-ø
8-12 mm: 5x Outer-ø
>12 mm: 6x Outer-ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI1)
      • Core identification: see datasheet

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • H07V-K: HAR
      • H07V-K: EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • Approved core colours: black, green-yellow, blue, brown, red, white, grey, violet, orange, pink

Application

      • Installation in electrical conduits, on or under plaster or similar enclosed systems. Suitable for protected and fixed installation in lighting systems or switching and control devices up to and including 1000 V AC voltage or up to 750 V DC voltage against earth. Not suitable for direct laying in cable ladders and cable trays, except as a potential equalization cable.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible