H07RN-F black 4 G 16 mm² Part no. 37050
  • HAR certification
  • EAC certification
  • UKCA certification
  • heavy rubber connection cable
  • oil resistant
  • weather-resistant
  • for medium mechanical stress
€ 1.281,00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
37050
Item description
H07RN-F black 4 G 16 mm²
AWG (approx.)
6
Outer Ø mm (approx.)
23.8 - 30.1
Cu-weight kg/km
614.0
Weight kg/km (approx.)
1260.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892164392
Customs tariff number
85444995

Technical Data

Rubber connection cable, H07RN-F acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21; 07RN-F in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -25°C to +60°C
fixed -30°C to +60°C
Permissible operating temperature of the conductor +60°C
Nominal voltage AC U0/U 450/750 V
Max. permissible operating voltage alternating current (AC) conductor/earth 476 V
three-phase alternating current (AC) conductor/conductor 825 V
direct current (DC) conductor/earth 619 V
direct current (DC) conductor/conductor 1238 V
Test voltage core/core 2500 V
Tensile stress during installation and operation, 15 N/mm²
Minimum bending radius fixed 4x Outer-Ø
flexible, guidance via roles 7.5x Outer-Ø
flexible, winding on drums 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: rubber acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI4)
  • Core identification acc. to DIN VDE 0293-308,
  • 1 core(s): black
  • 2 - 5 core(s): colour coded
  • 7 - 37 core(s): black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: rubber acc. to DIN VDE 0207-363-2-1 / DIN EN 50363-2-1 (compound type EM2)
  • Sheath colour: black

Properties

  • resistant to: oil, weathering effects
  • for outdoor use

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • certifications and approvals:
  • H07RN-F: HAR
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Heavy duty, rubber sheathed cable for use with medium mechanical stress in dry, damp, wet rooms, in agricultural premises and outdoors. Suitable for equipment in commercial operations, e.g. heating plates, hand lamps, electric tools such as drills or circular saws. For fixed installation on plaster as well as in temporary constructions. When installed in pipes or similar enclosed systems, the use of the cable is permitted up to and including 1000 V AC voltage or up to 750 V DC voltage against earth.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible