![H07G-K / 07G-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M55301_PF_1520x1160.jpg)
![H07G-K / 07G-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M55301_PF_1520x1160.jpg)
H07G-K pink 1 x 4 mm²
Part no. 55506
- Rubber single core
- finely stranded
- tinned wire
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H07G-K pink 1 x 4 mm²
- Part no.
- 55506
- Item description
- H07G-K pink 1 x 4 mm²
- AWG (approx.)
- 12
- Outer Ø mm (approx.)
- 4.3 - 5.4
- Cu-weight kg/km
- 38.0
- Weight kg/km (approx.)
- 61.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892239700
- Customs tariff number
- 85444995
Technical Data H07G-K pink 1 x 4 mm²
Rubber single core, H07G-K acc. to DIN VDE 0285-525-2-42 / DIN EN 50525-2-42; 07G-K in alignment with DIN VDE 0285-525-2-42 / DIN EN 50525-2-42 | |
Temperature range | flexible -5°C fixed -40°C |
Permissible operating temperature of the conductor | +110°C |
Nominal voltage | AC U0/U 450/750 V |
Test voltage | 2500 V |
Minimum bending radius | fixed <8 mm: 4x Outer-ø 8-12 mm: 5x Outer-ø >12 mm: 6x Outer-ø |
Details H07G-K pink 1 x 4 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- 10 - 120 mm²: Foil wrapping
-
- Core insulation: rubber (EVA) acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI3)
-
- Core identification: see datasheet
Tests
-
- certifications and approvals:
- H07G-K: HAR
- H07G-K: EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- Approved core colours: black, green-yellow, blue, brown, white, grey, violet, pink, orange, turquoise
Application
-
- For installation in electrical conduits as well as in open or closed trunking systems. Used for internal wiring of devices and equipment. Must not come into contact with water.