(H)05Z1Z1-F grey 5 G 1 mm² Part no. 30359
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
€ 311,85 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
30359
Item description
(H)05Z1Z1-F grey 5 G 1 mm²
Outer Ø mm (approx.)
8.4
Cu-weight kg/km
48.0
Weight kg/km (approx.)
107.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892076848
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible