H05SST-F black 3 G 2,5 mm²
Part no. 22356
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05SST-F black 3 G 2,5 mm²
- Part no.
- 22356
- Item description
- H05SST-F black 3 G 2,5 mm²
- Outer Ø mm (approx.)
- 10.6 - 13.4
- Cu factor per km
- 72.0
- Weight kg/km (approx.)
- 180.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892157202
- Customs tariff number
- 85444995
Technical Data H05SST-F black 3 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |