H05SST-F black 2 x 2,5 mm² Part no. 22355
  • HAR certification
  • EAC certification
  • VDE certification
  • Length marking in metres
  • UKCA certification
€ 338,10 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
22355
Item description
H05SST-F black 2 x 2,5 mm²
Outer Ø mm (approx.)
10.0 - 12.6
Cu factor per km
48.0
Weight kg/km (approx.)
159.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892157196
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible