H05RR-F black 3 G 1.5 mm² Part no. 35007
  • HAR certification
  • EAC certification
  • UKCA certification
  • Rubber connection cable
  • for light mechanical stress
€ 162,75 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
35007
Item description
H05RR-F black 3 G 1.5 mm²
AWG (approx.)
16
Outer Ø mm (approx.)
8.0 - 10.4
Cu-weight kg/km
43.0
Weight kg/km (approx.)
120.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892166211
Customs tariff number
85444995

Technical Data

Rubber connection cable acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -25°C to +60°C
fixed -30°C to +60°C
Permissible operating temperature of the conductor +60°C
Nominal voltage AC U0/U 300/500 V
Max. permissible operating voltage alternating current (AC) conductor/earth 318 V
three-phase alternating current (AC) conductor/conductor 550 V
direct current (DC) conductor/earth 413 V
direct current (DC) conductor/conductor 825 V
Test voltage core/core 2000 V
Minimum bending radius 7.5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: rubber acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI4)
  • Core identification acc. to DIN VDE 0293-308, colour coded
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE,
  • x = without protective conductor
  • Cores stranded with optimal lay lengths
  • Outer sheath: rubber acc. to DIN VDE 0207-363-2-1 / DIN EN 50363-2-1 (compound type EM3)
  • Sheath colour: black

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • HAR
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • For use in dry, damp or wet rooms for connecting devices subject to low levels of mechanical stress in households, kitchens or offices (e.g. vacuum cleaners, kitchen appliances, portable household appliances, garden tools). For temporary and limited use outdoors.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible