05RN-F black 3 G 1.5 mm² Part no. 36005
  • UKCA certification
  • Rubber connection cable
  • for light mechanical stress
  • for outdoor use
€ 334,95 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
36005
Item description
05RN-F black 3 G 1.5 mm²
AWG (approx.)
16
Outer Ø mm (approx.)
8.6 - 11.0
Cu-weight kg/km
43.0
Weight kg/km (approx.)
157.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892168215
Customs tariff number
85444995

Technical Data

Rubber connection cable, H05RN-F acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21; 05RN-F in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -25°C to +60°C
fixed -30°C to +60°C
Permissible operating temperature of the conductor +60°C
Nominal voltage AC U0/U 300/500 V
Max. permissible operating voltage alternating current (AC) conductor/earth 318 V
three-phase alternating current (AC) conductor/conductor 550 V
direct current (DC) conductor/earth 413 V
direct current (DC) conductor/conductor 825 V
Test voltage core/core 2000 V
Minimum bending radius 7.5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: rubber acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI4)
  • Core identification acc. to DIN VDE 0293-308, colour coded
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE,
  • x = without protective conductor
  • Cores stranded with optimal lay lengths
  • Outer sheath: rubber acc. to DIN VDE 0207-363-2-1 / DIN EN 50363-2-1 (compound type EM2)
  • Sheath colour: black

Properties

  • resistant to: weathering effects
  • for outdoor use

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • H05RN-F: HAR
  • H05RN-F: EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Connection cable for use in dry, damp and wet rooms as well as outdoors; for connecting appliances in households, kitchens or offices involving light mechanical stress (e.g. hoovers, kitchen appliances and other portable household and garden equipment)
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible