![H01N2-D](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M31001_1520x1160.jpg)
![H01N2-D](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M31001_1520x1160.jpg)
H01N2-D black 1 x 70 mm²
Part no. 31006
- Arc welding cable
- 100 V
- extra finely stranded wire with regular flexibility
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H01N2-D black 1 x 70 mm²
- Part no.
- 31006
- Item description
- H01N2-D black 1 x 70 mm²
- AWG (approx.)
- 2/0
- Outer Ø mm (approx.)
- 15.3 - 19.2
- Cu-weight kg/km
- 672.0
- Weight kg/km (approx.)
- 798.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892258596
- Customs tariff number
- 85444995
Technical Data H01N2-D black 1 x 70 mm²
Arc welding cable acc. to DIN VDE 0285-525-2-81 / DIN EN 50525-2-81 | |
Temperature range | flexible -20°C to +85°C fixed -35°C to +85°C |
Permissible operating temperature of the conductor | +85°C |
Nominal voltage | AC U0/U 100/100 V |
Test voltage | 1000 V |
Minimum bending radius | flexible 12x Outer-Ø |
Details H01N2-D black 1 x 70 mm²
Cable Structure
- Copper wire bare, extra finely stranded
- Wire structure: see datasheet
- Separation layer over the conductor
- Cladding: cross-linked elastomer (rubber compound EM5) acc. to DIN VDE 0207-363-2-2 / DIN EN 50363-2-2
- Colour: black
Properties
- resistant to: oil, ozone, oxygen, petrol, welding light, inert gas
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- certifications and approvals:
- HAR
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- The cable is intended for connections between the welding energy source and the electrode holder and the workpiece. Suitable for use in dry and damp rooms; temporary use outdoors. For use in automotive and shipbuilding industry, in transport, conveyor and assembly line systems, machine tools and automatic welding machines.