FZ-LS HV Ignition Cable red 1 x 1.0 mm² 20 kV RBR
Part no. 23108
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details FZ-LS HV Ignition Cable red 1 x 1.0 mm² 20 kV RBR
- Part no.
- 23108
- Item description
- FZ-LS HV Ignition Cable red 1 x 1.0 mm² 20 kV RBR
- Outer Ø mm (approx.)
- 7
- Cu factor per km
- 9.6
- Weight kg/km (approx.)
- 60.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892238635
- Customs tariff number
- 85446010
Technical Data FZ-LS HV Ignition Cable red 1 x 1.0 mm² 20 kV RBR
All technical data can be found in the data sheet in the Downloads section |