FIVENORM H07V2-K brown 1 x 25 mm²
Part no. 64222
- PVC single core
- finely stranded
- HAR - UL AWM - UL MTW - CSA AWM - CSA TEW
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details FIVENORM H07V2-K brown 1 x 25 mm²
- Part no.
- 64222
- Item description
- FIVENORM H07V2-K brown 1 x 25 mm²
- Core Colour
- brown (RAL 8003)
- AWG (approx.)
- 4
- Outer Ø mm (approx.)
- 9.8
- Cu factor per km
- 240.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 1000, 2000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892191671
- Customs tariff number
- 85444995
Technical Data FIVENORM H07V2-K brown 1 x 25 mm²
PVC single core acc. to UL-Std. 758 (AWM) Style 10269, UL-Std. 1063 (MTW), CSA-Std. C22.2 No. 210 - AWM I A/B, 1.5 – 120 mm²: CSA-Std. C22.2 No. 127 - TEW | |
Temperature range | flexible +5°C to +90°C fixed -40°C to +90°C UL (AWM) -40°C to +105°C UL (MTW) -40°C to +90°C CSA (TEW) -40°C to +105°C |
Nominal voltage | AC U0/U 450/750 V UL (AWM) AC 1000 V UL (AWM) DC 1250 V UL (MTW) AC 600 V CSA (TEW) AC 600 V |
Test voltage | 2500 V |
Test voltage (spark test) | 6000 V |
Minimum bending radius | fixed <8 mm: 4x Outer-ø 8-12 mm: 5x Outer-ø >12 mm: 6x Outer-ø |
Details FIVENORM H07V2-K brown 1 x 25 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI3)
-
- Core identification: see datasheet
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
-
- certifications and approvals:
- FIVENORM H07V-K - FIVENORM H07V2-K: HAR
- FIVENORM H07V2-K: EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- Approved core colours: black, green-yellow, blue, brown, red, white, grey, violet, orange, pink, turquoise
Application
-
- Five norms approved connecting jumper wire primarily designed for exportes, used in machine tools. The approbation of HAR, UL-AWM, UL-MTW, CSA-AWM, CSA-Equipment-wire make possible an economical storekeeping and simplification of parts list.