F-CY-OZ grey 32 x 0.75 mm²
Part no. 16577
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details F-CY-OZ grey 32 x 0.75 mm²
- Part no.
- 16577
- Item description
- F-CY-OZ grey 32 x 0.75 mm²
- AWG (approx.)
- 19
- Outer Ø mm (approx.)
- 17
- Cu-weight kg/km
- 342.0
- Weight kg/km (approx.)
- 484.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892021909
- Customs tariff number
- 85444995
Technical Data F-CY-OZ grey 32 x 0.75 mm²
PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -10°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 4000 V |
Test voltage core/screen | 2000 V |
Breakdown voltage | 8000 V |
Mutual capacitance core/core | at 800 Hz 0.5 - 2.5 mm²: approx. 150 pF/m |
Mutual capacitance core/screen | at 800 Hz 0.5 - 2.5 mm²: approx. 270 pF/m |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details F-CY-OZ grey 32 x 0.75 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: PVC, compound type Z 7225
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
- Cores stranded in layers with optimal lay lengths
- Foil wrapping
- Screen:
- 1 core(s): helically wound tinned copper wires, approx. coverage 85 %
- 2 - 100 core(s): braided screen of tinned copper wires, approx. coverage 85 %
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
- Sheath colour: grey (RAL 7001)
- Length marking: in metres
Properties
- largely resistant to: oil,
- for details, see "Technical Information"
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- 2 - 100 core(s): EAC
- 2 - 100 core(s): VDE-Reg.-No. 7034, valid for temperature range up to +70°C
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- please note "cleanroom qualification" in your order
Application
- For flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not outside; to be used as control and connecting cable in control and regulation technology, in the tool and machine building industry, in computer systems, as well as a signal cable in the electronic industry. A stabilizing foil separator between wire bound and braid reduces the outer diameter essentially and allows for smaller bending radius as well as lower weights. The disturbance free transmission of signals and impulses is ensured due to the high degree of screening. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.