ESUY transparent 1 x 185 mm²
Part no. 28938
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details ESUY transparent 1 x 185 mm²
- Part no.
- 28938
- Item description
- ESUY transparent 1 x 185 mm²
- Outer Ø mm (approx.)
- 25.3
- Cu-weight kg/km
- 2150.0
- Weight kg/km (approx.)
- 2390.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892205521
- Customs tariff number
- 85444995
Technical Data ESUY transparent 1 x 185 mm²
All technical data can be found in the data sheet in the Downloads section |