EDV-PiMF-CY grey 6 x 2 x 0.5 mm² Part no. 43525
  • EAC certification
  • Length marking in metres
  • UKCA certification
  • PiMF: Pair in Metal Foil
  • PE insulation
  • low capacitance
  • EMC-preferred type
€ 623,70 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
43525
Item description
EDV-PiMF-CY grey 6 x 2 x 0.5 mm²
AWG (approx.)
20
Outer Ø mm (approx.)
14
Cu-weight kg/km
148.0
Weight kg/km (approx.)
260.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892097898
Customs tariff number
85444995

Technical Data

PVC data cable
Temperature range flexible -5°C to +80°C
fixed -20°C to +80°C
Peak operating voltage 300 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Test voltage core/screen 1000 V
Mutual capacitance core/core at 800 Hz, approx. 75 pF/m
Characteristic impedance at 1 kHz, 360 Ohm,
at 10 kHz, 125 Ohm,
at 100 kHz, 87 Ohm,
at 1000 kHz, 70 Ohm,
(approx. value)
Cable attenuation at 1 kHz, 1.1 dB/km
at 10 kHz, 2.7 dB/km
at 100 kHz, 6.8 dB/km
at 1000 kHz, 35.0 dB/km
(approx. value)
Crosstalk attenuation at 100 kHz, 60.00 dB
(approx. value)
Inductance approx. 0.40 mH/km
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PE
  • Core identification acc. to DIN 47100 (paired stranding), colour coded
  • x = without protective conductor
  • Cores stranded in pairs with optimal lay lengths
  • Foil wrapping of the pairs
  • Drain wire per pair, tinned copper
  • Screening element: pairs, plastic-coated aluminium foil (St), approx. overlap 25%
  • Pairs (in metal foil) stranded in layers with optimal lay lengths
  • Foil wrapping
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: PVC in alignment with DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Sheath colour: grey (RAL 7032)
  • Length marking: in metres

Properties

  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • PiMF: Pair in Metal Foil

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Used as a data cable with overall pair screening and low capacities for installed terminals in medical and data technology. Application is also suitable in tool and machine construction, rolling mills and smelters, as well as traffic and process technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible