DATAPUR-C® grey 18 x 0.14 mm² Part no. 52498
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
  • robust, notch-resistant data cable for high mechanical stress
  • EMC-preferred type
  • PUR outer sheath
  • for outdoor use
  • colour code acc. to DIN 47100
€ 410,55 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
52498
Item description
DATAPUR-C® grey 18 x 0.14 mm²
AWG (approx.)
26
Outer Ø mm (approx.)
7.6
Cu-weight kg/km
51.5
Weight kg/km (approx.)
93.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892097171
Customs tariff number
85444995

Technical Data

PUR data cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1
Temperature range flexible -5°C to +80°C
fixed -40°C to +80°C
Peak operating voltage 0.14 mm²: 350 V
0.25 - 0.5 mm²: 500 V
(not for high power current installation purposes)
Test voltage core/core 0.14 mm²: 800 V
0.25 - 0.5 mm²: 1200 V
Mutual capacitance core/core at 800 Hz
0.14 - 0.34 mm²: approx. 120 pF/m
0.5 mm²: approx. 160 pF/m
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, 0.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 14 x 0.15 mm
  • 0.34 mm²: 7 x 0.25 mm
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification acc. to DIN 47100, colour coded
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Foil wrapping
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Foil wrapping
  • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
  • Sheath colour: grey (RAL 7032)
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
  • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • for outdoor use
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • The specific construction of DATAPUR-C® makes this cable type ideal for use in all types of computer systems, office machinery, signal and controlunits. DATAPUR-C® proves its efficiency but also in the acoustic field in telecommunications, paging and intercom systems but also in the cradle of technology and in the measuring and control technology. EMC= Electromagnetic compatibillity; to optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible