Compensating Cables AF 12-L black 2 x 1,5 mm²
Part no. 48481
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Compensating Cables AF 12-L black 2 x 1,5 mm²
- Part no.
- 48481
- Item description
- Compensating Cables AF 12-L black 2 x 1,5 mm²
- Outer Ø mm (approx.)
- 7.8
- Weight kg/km (approx.)
- 69.0
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892258060
- Customs tariff number
- 85444995
Technical Data Compensating Cables AF 12-L black 2 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Compensating Cables AF 12-L black 2 x 1,5 mm²
Cable Structure
-
- Sheath colour: black