Compensating Cables AP 20-32 M orange 32 x 1,5 mm²

Compensating Cables AP 20-32 M orange 32 x 1,5 mm² Part no. 48407
€ 91,35 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
48407
Item description
Compensating Cables AP 20-32 M orange 32 x 1,5 mm²
Outer Ø mm (approx.)
25.1
Weight kg/km (approx.)
847.0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892257476
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: orange

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible