Compensating Cables AC 20-6 M brown 6 x 1,5 mm²

Compensating Cables AC 20-6 M brown 6 x 1,5 mm² Part no. 48324
€ 91,35 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
48324
Item description
Compensating Cables AC 20-6 M brown 6 x 1,5 mm²
Outer Ø mm (approx.)
12.4
Weight kg/km (approx.)
186.0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892256646
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: brown

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible