Socket wrench ST 40
Part no. 97541
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Socket wrench ST 40
- Part no.
- 97541
- Typ
- Socket wrench ST 40
- Spanner size mm
- 40
- I mm
- 100
- C mm
- 27.0
- D mm
- 52.5
- PU/pc.
- 1
- EAN / GTIN
- 4060892428647
- customs tariff number
- 82055980
Technical Data Socket wrench ST 40
All technical data can be found in the data sheet in the Downloads section |
Details Socket wrench ST 40
Cable Structure
- Steel
- Surface: tinned
Application
- Special socket wrench, slotted.
- For professional installation of glands in extremely restricted spaces. The guide slot also makes it suitable for glands with integral cables.
Downloads Socket wrench ST 40
Accessories
Products that match this product