Pliers 804 Part no. 91601
€ 49,08 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91601
Item description
Pliers 804
Type
804
cross-section from / to mm²
0.50 - 16.00
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892429125
Customs tariff number
82032000

Technical Data

Pliers

Details

Cable Structure

      • Typ 803
      • für Aderendhülsen nach DIN 46228 im Querschnittsbereich 0,25 bis 6,0 mm²
      • Typ 804
      • für Aderendhülsen nach DIN 46228 und Rohrkabelschuhe
      • Querschnittsbereich für Aderendhülsen 0,75 bis 16,0 mm²
      • Querschnittsbereich für Rohrkabelschuhe 0,75 bis 2,5 mm²

Application

      • Type 803 crimping pliers for core end sleeves to DIN 46228 in cross-section 0.5 to 6.0mm²
      • Type 804 for core end sleeves to DIN 46228 and tubular lugs
      • Cross-section for core end sleeves 0.75 to 16.0mm²
      • Cross-section for tubular lugs 0.75 to 2.5mm²

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible