WVF M50 x 1.50 Part no. 91734

Item Details

Part no.
91734
Item description
WVF M50 x 1.50
Length mm
93.0
Height mm
69
Pieces per Packaging Unit
2
anbruchfähig
no
EAN/GTIN
4060892370229
Customs tariff number
79070000

Technical Data

Zinc elbow flange
Temperature range -20°C to +100°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Zinc die casting
      • O-ring: Chloroprene rubber (CR)

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • H - Height
      • W - Width
      • L - Length

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible