VSK-PA PG 36 grey (RAL 7001) Part no. 94977
  • Halogen-free (LS0H)

Item Details

Part no.
94977
Item description
VSK-PA PG 36 grey (RAL 7001)
Thread type
PG
Colour
grey (RAL 7001)
Thread length mm
10.0
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892374685
Customs tariff number
39235090

Technical Data

Screw plug made of polyamide.
Temperature range -40°C to +100°C
Protection class IP 54

Details

Cable Structure

  • Material: Polyamide (PA)

Properties

  • halogen-free
  • phosphor-free

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible