VS-O M25 x 1.5 Part no. 92603

Item Details

Part no.
92603
Item description
VS-O M25 x 1.5
Thread type
metric
Thread length mm
7.0
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892378089
Customs tariff number
74198090

Technical Data

Nickel plated brass screwed plug
Temperature range -40°C to +80°C
Protection class IP 68

Details

Cable Structure

  • Material: Brass, nickel plated
  • O-ring: Nitrile butadiene rubber (NBR)
  • with an O-ring

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible