VS M12 x 1.5
Part no. 98128
Item Details VS M12 x 1.5
- Part no.
- 98128
- Item description
- VS M12 x 1.5
- Thread type
- metric
- Thread length mm
- 5.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892377891
- Customs tariff number
- 74198090
Technical Data VS M12 x 1.5
Nickel plated brass screwed plug | |
Temperature range | up to +200°C |
Protection class | IP 54 |
Details VS M12 x 1.5
Cable Structure
- Material: Brass, nickel plated
Notes
- Screw plugs for metric threads larger than M63x1,5 on request.
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads VS M12 x 1.5
Accessories
Products that match this product