Vehicle Cable FLY red-white 1 x 6 mm² Part no. 40574

Item Details

Part no.
40574
Item description
Vehicle Cable FLY red-white 1 x 6 mm²
Outer Ø mm (approx.)
4.6 - 5.0
Cu-weight kg/km
57.6
Weight kg/km (approx.)
68.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892214943
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible