Vehicle Cable FLY grey 1 x 70 mm² Part no. 40333

Item Details

Part no.
40333
Item description
Vehicle Cable FLY grey 1 x 70 mm²
Outer Ø mm (approx.)
14.5 - 15.5
Cu-weight kg/km
672.0
Weight kg/km (approx.)
744.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892212536
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible