Vehicle Cable FLY white 1 x 35 mm²
Part no. 40214
Item Details Vehicle Cable FLY white 1 x 35 mm²
- Part no.
- 40214
- Item description
- Vehicle Cable FLY white 1 x 35 mm²
- Outer Ø mm (approx.)
- 10.8 - 11.6
- Cu factor per km
- 336.0
- Weight kg/km (approx.)
- 382.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892211348
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY white 1 x 35 mm²
All technical data can be found in the data sheet in the Downloads section |