Vehicle Cable FLRY Type B orange 1 x 2,5 mm²
Part no. 28542
Item Details Vehicle Cable FLRY Type B orange 1 x 2,5 mm²
- Part no.
- 28542
- Item description
- Vehicle Cable FLRY Type B orange 1 x 2,5 mm²
- Outer Ø mm (approx.)
- 2.7 - 3.0
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 26.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892218750
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLRY Type B orange 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |